{"product":{"productId":"agid.16132","price":113.36,"name":"Mimośrodowe moduły mocujące"},"currency":"PLN"}
Material
Body steel.
Cam levers cast aluminium.
Cam levers cast aluminium.
Version
Body black oxidised.
T-nut electro zinc-plated.
Cam levers black powder coated.
T-nut electro zinc-plated.
Cam levers black powder coated.
Show more
Show less
Eccentric clamp module Form A
from
PLN194.64
plus sales tax
plus shipping costs
Eccentric clamp module Form B
from
PLN198.62
plus sales tax
plus shipping costs
Eccentric clamp module Form C
from
PLN125.96
plus sales tax
plus shipping costs
Eccentric clamp module Form D
from
PLN234.32
plus sales tax
plus shipping costs
Eccentric clamp module Form E
from
PLN148.21
plus sales tax
plus shipping costs
Description
Material
Body steel.
Cam levers cast aluminium.
Cam levers cast aluminium.
Version
Body black oxidised.
T-nut electro zinc-plated.
Cam levers black powder coated.
T-nut electro zinc-plated.
Cam levers black powder coated.
Note
The clamp module is inserted into the T-slot from above and secured using the cam lever, no other tools required.
Advantages
The eccentric clamp modules can be used on conventional aluminium profile systems or on T-slot tables as stops, fasteners or clamps for components and workpieces.