{"product":{"productId":"agid.31614","price":170.36,"name":"Roller track steel, Form A"},"currency":"PLN"}
- With steel axle for high dynamic forces
- Smooth-running therefore good start-up behaviour
- Can be shortened
- ESD conductive
Description
Material
Roller rail profile: steel.
Roller: plastic PP.
Axle: steel.
Roller: plastic PP.
Axle: steel.
Version
Roller rail profile: galvanised.
Roller: grey similar to RAL 7042. ESD version black.
Axle: galvanised.
Roller: grey similar to RAL 7042. ESD version black.
Axle: galvanised.
Note
Durable and smooth-running roller rails. The system is fully assembled. The roller rail profile contains plastic rollers mounted on steel axles. Narrow centre distances guarantee smooth, trouble-free running. If required, the sheet steel roller rail profile can simply be cut to the desired length.
Fixed and variable brackets are available as accessories. This bracket enables direct connection to round tubes or profile tubes Ø30 and to aluminium profiles with a grid dimension of 40 mm.
Form A: without wheel flange.
Form B: with wheel flange.
Fixed and variable brackets are available as accessories. This bracket enables direct connection to round tubes or profile tubes Ø30 and to aluminium profiles with a grid dimension of 40 mm.
Form A: without wheel flange.
Form B: with wheel flange.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.