{"product":{"productId":"agid.32311","price":0.79,"name":"Spacer for holder for panel elements (Multiblock 25)"},"currency":"PLN"}
Material
PA plastic.
Version
Black or grey (type I similar to RAL 7042, type B similar to RAL 7004).
Show more
Show less
Description
Material
PA plastic.
Version
Black or grey (type I similar to RAL 7042, type B similar to RAL 7004).
Note
Space for attaching to the holder for panel elements. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.
The spacers can be combined by simply clipping them together (no further spacers can be clipped onto the spacer with A=2).
The spacers can be combined by simply clipping them together (no further spacers can be clipped onto the spacer with A=2).
Drawing reference
1) Not applicable when A=2 mm
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.