text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Slides steel.
Ball cages plastic.
Balls C-steel.
Version
Slides, hot-dip galvanised.
Balls hardened.
Note
For telescopic slides with partial extension, the travel is less than the overall length. They are an inexpensive solution for low friction rails of drawers or similar. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load-bearing capacities refer to the maximum value at 100,000 cycles. The telescopic slides can be extended in both directions.
Attention
All telescopic rails are tested to DIN EN 15338.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range