{"product":{"productId":"agid.30812","price":189.76,"name":"Mounting bracket, steel, for telescopic slides"},"currency":"PLN"}
Material
Mounting bracket steel.
Version
Mounting bracket electro zinc-plated.
Show more
Show less
Mounting bracket, steel, for telescopic slides, Form A
from
PLN271.08
plus sales tax
plus shipping costs
Mounting bracket, steel, for telescopic slides, Form B
from
PLN371.20
plus sales tax
plus shipping costs
Mounting bracket, steel, for telescopic slides, Form C
from
PLN317.90
plus sales tax
plus shipping costs
Description
Material
Mounting bracket steel.
Version
Mounting bracket electro zinc-plated.
Note for ordering
Sold in pairs.
Note
As an option for floor or side mounting.
Accessory
K1710 Steel telescopic slides for side mounting, partial extension, load capacity up to 50 kg.
K1711 Steel telescopic slides for side mounting, partial extension, load capacity up to 65 kg.
K1713 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.
K1718 Steel telescopic slides for side mounting, over extension, load capacity up to 160 kg.
K1711 Steel telescopic slides for side mounting, partial extension, load capacity up to 65 kg.
K1713 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.
K1718 Steel telescopic slides for side mounting, over extension, load capacity up to 160 kg.