text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
D1=Diameter
17
D=Thread
M16
G=thread / for thread
M16
L=Length
45
SW=key width
24
DIN
similar to DIN 609
E
26,17
Item
Hexagon head shoulder screw
K
10
Kind of fastening
hex head
Lg max.
21
Ls min.
16,5
Main material
steel
Product type
screw
Surface finish body
black oxidised
Version 1
with long thread

Description

Material
Steel.
Version
Grade 8.8, black oxidised.
Shaft OD ground.
Note
Shoulder screws are used if the screw connection is subjected to transverse forces or if workpieces must be positioned relative to each other.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range