{"product":{"productId":"agid.21699","price":53.91,"name":"Hinges steel or stainless steel internal, opening angle 90°"},"currency":"PLN"}
Material
Steel, pins and connecting elements 1.4016 stainless steel.
Stainless steel, all components 1.4404 stainless steel.
Version
Electro zinc-plated.
Bright.
Bright.
Show more
Show less
Description
Material
Steel, pins and connecting elements 1.4016 stainless steel.
Stainless steel, all components 1.4404 stainless steel.
Version
Electro zinc-plated.
Bright.
Bright.
Assembly
- For recessed or surface mounting.
- Can be mounted on right or left side.
- For horizontal or vertical applications.
- Can be mounted on right or left side.
- For horizontal or vertical applications.
Drawing reference
1) recessed mounting
2) surface mounting
2) surface mounting
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.