text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

KIPP Cam levers

Clamping under demanding

conditions

Cam levers made from A4 stainless steel expand the KIPP portfolio

KIPP has expanded its range to include A4 stainless steel cam levers for use under extreme conditions. These new high-duty operating parts impress with high corrosion resistance and reliable functionality - even in salty, wet and aggressive environments. Typical application sectors are the chemical industry, shipbuilding, the offshore sector and foodstuff, pharmaceutical and medical technologies.


Reliable clamping - quick and gentle

Cam levers enable tool-free, torque-free clamping. The clamping force is generated by a cam that guides the thrust washer linearly onto the component. This protects sensitive surfaces and simultaneously ensures high repeat accuracy.

The advantages are particularly evident with frequent operation: Components can be rapidly clamped and released, the clamping force can be individually adjusted and remains constant over many cycles.

Flexible use and compact design

The cam levers have a compact design and can also be easily used in tight spaces. Maintenance and replacement remain simple - even under harsh operating conditions.

The new variants are available with:

  • M3 to M10 internal and external threads

  • INCH threads from 6-32 to 3/8-16

  • Surfaces: electropolished or abrasive blasted


The A4 versions complement the existing series K2121, K2126, K0645 and K0647 and expand the portfolio specifically for applications with increased demands on material, resistances and reliability.


 

Discover them now: A4 stainless steel cam levers for demanding operating conditions.