text.skipToContent text.skipToNavigation
Kompetencje producenta
Szybka dostawa
Doskonała obsługa
PL
Wybierz język
Ulubione
Zapamiętaj produkty
Szybkie zamówienie

Quick clamping systems

Clamp workpieces more quickly and position them securely

With its quick clamping systems for welding tables, KIPP offers a flexible solution for the rapid positioning, clamping and release of workpieces on grid-hole tables. These modular components support efficient setup processes and ensure reproducible positioning – ideal for welding and fixture construction, machine and plant construction and metalworking.


Quicker setups, more precise working

Quick clamping systems enable short setup and changeover times, particularly when dealing with frequent workpiece changes and machining tasks. Workpieces, stops and fixture components can be securely clamped and easily repositioned at any time. This saves time and reduces waste due to consistently precise alignment.


Modular system for maximum flexibility

The KIPP quick clamping system is designed for grid-hole tables with hole diameters of 16 mm and 28 mm. The clamping pins are available for different material thicknesses and enable workpieces and fixture components to be secured quickly.

The range is complemented by adapter plates, clamping angles, pivot bearings, cam clamps and other accessories. All components can be combined in a modular fashion and can be flexibly adapted to different clamping and assembly tasks.


Robust and versatile

The clamping pins are available in either steel or stainless steel and are designed for daily use in demanding manufacturing environments. Their modular design enables existing clamping systems to be expanded or adapted to new requirements.

Discover KIPP quick clamping systems now for efficient setup processes and precise positioning.

QUICK CLAMPING SYSTEMS FOR WELDING TABLES