Rękojeści nastawne, dźwignie mimośrodowe, dźwignie mocujące
Clamping levers from KIPP
HEINRICH KIPP WERK has been regarded as the leading manufacturer of clamping levers for decades. This is why they are also known as Kipp levers. The models from KIPP stand for reliability, stability and versatility both nationally and internationally. Clamping levers are not only used in mechanical engineering, but also in the rehabilitation sector and logistics.
Clamping levers from KIPP
HEINRICH KIPP WERK has been regarded as the leading manufacturer of clamping levers for decades. This is why they are also known as Kipp levers. The models from KIPP stand for reliability, stability and versatility both nationally and internationally. Clamping levers are not only used in mechanical engineering, but also in the rehabilitation sector and logistics.
What are clamping levers and how do they work?
Clamping levers are devices used to clamp or secure workpieces and other objects on e.g. machines. A major advantage is the tool-free installation and quick adjustment options. The way a clamping lever functions is simple: when the grip lever is lifted, the internal toothing between the grip and the insert is separated. The grip can now be rotated freely without the insert rotating with it. When the grip is released, the two toothed rings re-engage and the grip is once more connected to the insert. When the grip is now rotated, the insert rotates with it. Machine parts, attachments and workpieces can now be positioned and/or released.
Properties and versions
The variety of clamping lever models that you will find in the KIPP range is just as diverse as the areas and applications for which they can be used. All types are available with internal or external threads.
Standard clamping levers
In addition to the many special features that have been added to the range over the years, KIPP also still offers high-quality standard clamping levers. They are available in various materials such as plastic, stainless steel, steel or zinc and in different colours. Thanks to their high reliability and stability, they can be used in almost all areas. You can find solutions for all application areas in our online shop.
Clamping levers with clamping force intensifier
Compared to standard clamping levers, clamping levers with integrated clamping force intensifier enable up to 75 % higher clamping force with the same applied tensile force. This is made possible by an integrated axial needle bearing. This generates less surface friction during clamping, making it easier to clamp and release the clamping lever. These clamping levers are particularly popular in the rehabilitation sector, as people with limited hand strength can also operate them without any problems.
Antistatic clamping levers - ESD
KIPP has antistatic clamping levers in its range. They belong to the ESD (electrostatic discharge) series. Clamping levers from this product line are used in areas where electrostatic discharge can damage or destroy electronic components. Thanks to special conductive plastics, ESD clamping levers prevent electrostatic discharges and thus prevent damage to the corresponding components. Our range includes ESD clamping levers with internal and external threads.
Antibacterial clamping levers - MEDIgrip
For hygienic reasons, it is important to use antibacterial operating elements in hospitals, care facilities or on rehabilitation equipment. Antibacterial clamping levers from KIPP are part of the MEDIgrip series and ensure that bacteria and germs do not multiply on their surface. On the contrary - thanks to a special plastic mixture with integrated silver particles, the antibacterial clamping levers reduce germs on their surface. They guarantee hygienic surfaces. This prevents pathogens and other bacteria from multiplying and spreading.
2K clamping levers – SYMPAtouch
In workplaces where clamping levers have to be operated frequently, it makes sense to use 2K clamping levers from KIPP. Thanks to the combination of thermoplastic elastomer and fibreglass reinforced plastic, the SYMPAtouch clamping levers adapt perfectly to the human hand. The ergonomic grip allows the user to hold it comfortably, even after several hours of work.
It depends on the material
A range of materials must be used in order to adapt the clamping levers to as many areas of application as possible. After extensive testing in the laboratory and in practice, HEINRICH KIPP WERK has found the optimum materials.
Plastic clamping levers
Clamping levers with a plastic grip are characterised in particular by their light weight and the wide range of different colours. At KIPP you will find clamping levers in green, yellow, red and many other colours. In addition, they are not susceptible to corrosion and are resistant to chemicals. However, the clamping lever insert is not made of plastic but, depending on the model and type, is made of different metals such as steel or stainless steel.
Die-cast zinc clamping levers
Due to the material, die-cast zinc clamping levers are suitable for more robust applications. Their good temperature resistance means they can be used in areas where higher temperatures prevail. The inserts of these models are also made of steel or stainless steel.
Steel clamping levers
Similar to die-cast zinc models, steel clamping levers with their high degree of hardness are suitable for robust applications. Steel clamping levers also have a high temperature resistance. In terms of weight, however, they are heavier than plastic or die-cast zinc models.
Stainless steel clamping levers
Stainless steel clamping levers stand out from models made of other materials due to their excellent corrosion and chemical resistance. They are therefore particularly suitable for outdoor use, in the foodstuff industry or in areas where chemicals are used. They are also lighter than comparable models made of steel or zinc.
Application areas
In principle, clamping levers can be used wherever something needs to be secured and released quickly and easily. Various models and designs are available to suit many areas of application. Possible areas of application for KIPP clamping levers are - Machine and fixture construction - securing workpieces
; simple height adjustment of machine components; positioning of metrology equipment - Rehab sector - adjusting footrests on wheelchairs; adjusting the handle height on rollators - Outdoor sector - underwater camera stands
Order clamping levers online from HEINRICH KIPP WERK
In the KIPP online shop you will find a wide selection of different clamping levers: adjustable, with internal thread, with external thread, made from plastic, made from stainless steel and many other variants. Buy high-quality and durable products from the clamping lever pioneer. Trust in our experts' many years of experience. If you have not found an appropriate clamping lever in our extensive portfolio, please contact us! We will be happy to work with you to develop a customised solution that is precisely tailored to your machine or system.