{"product":{"productId":"agid.34247","price":199.96,"name":"Smartphone holder "},"currency":"PLN"}
Material
Plastic
Version
black.
Show more
Show less
Description
Material
Plastic
Version
black.
Note
Adjustment range 125 mm (5 inches) to 185 mm (7.25 inches).
Can be attached to round tubes (30 mm) or to aluminium profiles and so to machine frames using a slot key.
Both fastener options are supplied.
Can be attached to round tubes (30 mm) or to aluminium profiles and so to machine frames using a slot key.
Both fastener options are supplied.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.