{"product":{"productId":"agid.34935","price":1871.22,"name":"Linear actuators, aluminium, square, Form A"},"currency":"PLN"}
- Compact
- Versatile linear actuator
- Manual and motorised operation
Description
Material
Profile tube aluminium.
End caps aluminium
Spindle steel.
End caps aluminium
Spindle steel.
Version
Profile tube natural tone anodised.End caps black anodised.
Note
These linear actuators are used for linear movements and positioning. The slides are moved via a threaded spindle. This movement can be carried out either manually using a handwheel or via an electric drive. The slides are guided play-free on profile rails.
Temperature range
0 °C to +60 °C
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.