{"product":{"productId":"agid.36368","price":112.29,"name":"Profile brackets type B and type I"},"currency":"PLN"}
Material
Die-cast aluminium.
Version
alu-tone powder coated.
Show more
Show less
Profile brackets type B and type I, Form A
from
PLN112.29
plus sales tax
plus shipping costs
Profile brackets type B and type I, Form B
from
PLN139.20
plus sales tax
plus shipping costs
Description
Material
Die-cast aluminium.
Version
alu-tone powder coated.
Note
Profile brackets for fastening aluminium profiles directly to the floor.
The profile bracket is screwed to the profiles using slot keys.
Form A: for profile 40X40.
Form B: for profile 40X80.
The profile bracket is screwed to the profiles using slot keys.
Form A: for profile 40X40.
Form B: for profile 40X80.
Assembly
1. Secure the profile bracket to the floor.
2. Insert the slot keys into the aluminium profile.
3. Place the aluminium profile in the profile bracket and secure it with screws.
2. Insert the slot keys into the aluminium profile.
3. Place the aluminium profile in the profile bracket and secure it with screws.
Accessory
Slot keys K1023, K1024, K1025, K1026, K1027.