{"product":{"productId":"agid.24205","price":385.64,"name":"Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg, Form A, left"},"currency":"PLN"}
- Latches in open and closed positions
- For heavy duty use
- Manual release
- Smooth running
Description
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering
Sold individually.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. Latches in open and closed positions. The telescopic slides can only be opened or closed after the release lever has been actuated. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 10,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 4,8 mm otherwise there is a risk of collision with other parts of the slide.
These telescopic slides cannot be ordered as a pair.
If double sided latching is desired, a left and a right version must be ordered.
If single sided latching is desired, a combination with K1720 is possible.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 4,8 mm otherwise there is a risk of collision with other parts of the slide.
These telescopic slides cannot be ordered as a pair.
If double sided latching is desired, a left and a right version must be ordered.
If single sided latching is desired, a combination with K1720 is possible.
Advantages
Latches in open and closed positions
For heavy duty use
Manual release
Light running
For heavy duty use
Manual release
Light running
Attention
The maximum load rating refers to a pair of telescopic slides.
Drawing reference
1) Mounting hole by K1719.03050 and K1719.03051 not provided
2) Mounting hole by K1719.05590 and K1719.05591 not provided
3) Cut-out for carriage bolt
4) Reference dimension only, not a mounting hole
5) Form B, identical demensions as the right-hand version
2) Mounting hole by K1719.05590 and K1719.05591 not provided
3) Cut-out for carriage bolt
4) Reference dimension only, not a mounting hole
5) Form B, identical demensions as the right-hand version
Accessory
Steel telescopic slides K1720.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.